1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Gauge Type A

Vacuum Gauge Type A
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 837.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Small pressure gauge vacuum (-0.1 Mpa to 0 Mpa) is also measured.

 
Part Number
VG-0.1MPA-50
VG-0.1MPA-60
VG-0.1MPA-75SALE
VG-0.1MPA-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Dial Size
(φ)

฿ 837.72

VACUUM PRESSIRE SENSOR 1 Piece(s) Same day 1/450

฿ 837.72

VACUUM PRESSIRE SENSOR 1 Piece(s) Same day 1/460

฿ 1,045.73

฿ 559.47

VACUUM PRESSIRE SENSOR 1 Piece(s) Same day 3/875

฿ 1,101.15

YKZ VACUUM PRESSIRE SENSOR 1 Piece(s) 5 Day(s) 3/8100

Loading...

  1. 1

Basic Information

Type Pressure Switch Pipe Connection Direction Down Pipe Port Type Male thread
Plumbing Thread Type R Max. Operating Pressure(MPa) -0.1 Case Shape Standard Case A Type