Stainless Steel Pressure Gauge, A Type

Brand :
YAMAMOTOKEIKI

Caution

    Product Description

    [Features]
    • Accuracy full scale: ±1.6%
    • Dial sizes (mm): 75 and 100
    • Material: SUS316 stainless steel
    • Pressure Range (MPa):
    • Thread size: G3/8
    Dial size 100 mm: 0 to 0.25, 0 to 0.4, 0 to 0.6, 0 to 1.0, 0 to 2.5
    Dial size 75 mm: 0 to 0.25, 0 to 0.6, 0 to 1, 0 to 1.6, 0 to 2.5
    It is available in a variety of dial sizes, each offering a wide range of pressure readings.
    Stainless Steel Pressure Gauge, A Type
    This pressure gauge is constructed of stainless steel, providing excellent corrosion and atmospheric resistance.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat