Standard Pressure Gauge A Type For Steam (M)

Brand :
YAMAMOTOKEIKI

Caution

    Product Description

    [Applications]
    [Features]
    • Accuracy full scale: ±1.6%
    • Dial size (mm): 75 and 100
    • Material: Stainless Steel SUS316 and Brass
    • Pressure Range (MPa): 0 to 0.1, 0 to 0.25, 0 to 0.4, 0 to 1.6, and 0 to 2.5
    Its main application is to measure the pressure of steam in piping systems.
    Standard Pressure Gauge A Type For Steam (M)
    This type of pressure gauge is designed for measuring the steam pressure inside pipes, and it comes in various dial sizes and pressure ranges.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat