Indoor Bimetal Thermometer

Brand :
YAMAMOTOKEIKI

Caution

  • This product image is representative only. Please see the product specifications for details.

Product Description

A bimetal thermometer is a thermometer that uses two types of metal plates with different expansion coefficients depending on temperature and uses a bimetal wound in a helical shape.

Product Specification

Size⌀75/⌀100
temperature range-30°C to 50°C / 0 to 50°C / 0 to 100°C / 0 to 120°C / 0 to 150°C
ShapeT type angle / S type straight / R type (45° inclination)
Dimensions of each part of the temperature sensing sectionouter diameter ⌀8 × minimum 50 mm to maximum 300 mm
MaterialC1220T
Protective Tube SpecificationsC1220T (⌀11) / SUS-316 (⌀15)
60/75/100/150/200/300 mm
Connection ScrewR1/2 (R3/4) union type
CasePlastic case
AccuracyWithin ±1 scale division
OthersModels with flange-type protective tubes are also available.

Specifications Table

Temperature sensing part specificationsStandard temperature sensing part length (L) mmStandard connection screw
Without protective tubeDimension below connection screw5090140190290R1/2, (R3/4)
With protective tubeDimension below protective tube screw60100150200300R1/2, (R3/4)
(Protection tube insertion cylinder dimension)70110160210310Internal thread (M20 × 1.5)

Cautions and Prohibitions

Precautions for Selection

  • For usage conditions that require corrosion resistance and pressure resistance, or when the flow velocity is 2 m/s or higher and the sensitive part length is 150 mm or more, please use an SUS welded or SUS solid-drawn protection tube.
  • The standard product is for indoor use. If you intend to use it outdoors, please specify this when ordering.
  • For brine (antifreeze), please use an SUS welded or SUS bored protective tube.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat