1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Header (Part Number)

CKK PIPING MANIFOLD

Header
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,641.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

CK Metal pipe manifold header, [Materials] Copper alloy, [Piping Port Type] Fixed

 
Part Number
HD-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,641.29

CKK PIPING MANIFOLD 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of Branch Holes 3 Multipoint Connection - Screw Nominal 1/2B Material Copper Alloy
Piping - Screw Nominal - 1st Fitting 3/4B Type Piping Manifold Pipe Opening Type fixation
Surface Treatment No Piping Type - 1st Fitting Rc / R Screws Pitch 50
L(mm) 160