1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheath Tube

Sheath Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,766.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

CK Metal steel pipe / copper pipe / stainless steel pipe / resin piping related parts sheath pipe.
[Features]
・ Even if used at high temperature for a long time, there is almost no decrease in strength
・ It is sanitary for a long time without water pollution due to elution of harmful substances or red rust, blue rust, etc.
・ The inner surface is smoother and the frictional resistance is smaller than that of metal pipes, so scales, etc., do not adhere easily and a stable flow rate is secured over a long period of time
・ Since it is lightweight and flexible, cutting, joining and bending piping can be done easily. In particular, the small bore pipe is long (rolled), so it can be easily turned around for piping
・ The thermal conductivity is extremely smaller than that of steel pipes and copper pipes, and it is excellent in keeping heat and cold of the fluid inside the pipes
・ It has excellent chlorine resistance, which is the condition for using tap water

 
Part Number
LS2-16B-B
LS2-16B-P
LS2-22B-B
LS2-22B-P
LS2-25B-B
LS2-25B-P
LS2-28B-B
LS2-28B-P
LS2-30B-B
LS2-30B-P
LS2-36B-B
LS2-36B-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize O.D.
(mm)
Full Length
(mm)
Specifications

฿ 1,766.84

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 162150000Blue

฿ 1,766.84

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 162150000Pink

฿ 5,860.00

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 2227.850000Blue

฿ 5,860.00

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 2227.850000Pink

฿ 5,105.81

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 2530.550000Blue

฿ 5,105.81

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 2530.550000Pink

฿ 6,280.00

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 283430000Blue

฿ 6,280.00

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 283430000Pink

฿ 6,458.00

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 3036.530000Blue

฿ 6,458.00

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 3036.530000Pink

฿ 7,891.00

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 364230000Blue

฿ 7,891.00

CKK RESIN PIPE 1 Piece(s) 6 Day(s) 364230000Pink

Loading...

  1. 1

Basic Information

Type Pipe for Preventing Burst