1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ck Fittings Threaded Transportable Cast Iron Pipe Fittings 45° Female Male Elbow (45° Street Elbow)

Ck Fittings Threaded Transportable Cast Iron Pipe Fittings 45° Female Male Elbow (45° Street Elbow)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 257.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

JIS standard (B2301 screw-in type malleable cast iron pipe fittings) correct threaded fittings.
[Features]
· Made in Japan.
[Applications]
·Ideal for piping recommended for 45° bending of white piping.

 
Part Number
45SL-20-W
45SL-25-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

฿ 257.18

CKK SCREWED FITTING 1 Piece(s) 3 Day(s) 3/4B(20A)3/4B(20A)

฿ 374.49

CKK SCREWED FITTING 1 Piece(s) 3 Day(s) 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Zinc Plating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No