1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Joiner (B2 Anodized Aluminum) Irregular Shape MA Series (AJ6022)

WIREMOLDS / WIRING PARTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material: A6063, surface treatment: B2 anodizing (clear anodizing) * Can be purchase from 1 pc.

Part Number
AJ6022
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Width (mm)×Height (mm) Thickness
(mm)

฿ 620.00

WIREMOLDS / WIRING PARTS 1 Piece(s) 35 Day(s) Height (short) : 9mm20×331

Loading...

  1. 1

Basic Information

Member type for cable/wiring Joiner Material A6063 Full Length(mm) 1995
Surface Treatment B2 Alumite (Clear Anodize)

Please check the type/dimensions/specifications of the part AJ6022 in the Aluminum Joiner (B2 Anodized Aluminum) Irregular Shape MA Series series.

Products with similar specification

Part Number
AJ6252
AJ7432
AJ7652
AJ9250
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Width (mm)×Height (mm) Thickness
(mm)

฿ 385.00

1 Piece(s) 35 Day(s) Height (short) : 9mm25×121

฿ 405.00

1 Piece(s) 40 Day(s) Height (short) : 7mm6.7×241.2

฿ 556.00

1 Piece(s) 40 Day(s) Height (short) : 7mm8.9×241.2

฿ 249.80

1 Piece(s) 35 Day(s) Height (short) : 9mm13×7.51