1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Styrene Resin Plate (UV Agent Included) Transparent Mat

Styrene Resin Plate (UV Agent Included) Transparent Mat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 292.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Styrene resin plate with UV agent included, featuring excellent weather resistance.
[Features]
· The surface can be wiped clean.
· Compared to other plastics, is resistant to high-temperature and high-humidity environments such as bathrooms with very little warping from moisture absorption.
· Can be used as a substitute for glass.
[Applications]
· Partitions, door panels, can be used as a substitute or replacement for glass.

Main Features Of Styrene Resin Board (UV Agent Included) Transparent Matte

Styrene resin board (UV agent included) transparent matte

Styrene resin board (UV agent included) transparent matte

  • *Differences from original due to light reflection.
TypeNumberSize
3 × 6 FeetPSWM-1801Approx. 915 mm × 1,830 mm × 2.4 mm
PSWM-1802Approx. 915 mm × 1,830 mm × 3.4 mm
Cut BoardPSWM-2301200 mm × 300 mm × 2.4 mm
PSWM-2302200 mm × 300 mm × 3.4 mm
PSWM-3401300 mm × 450 mm × 2.4 mm
PSWM-3402300 mm × 450 mm × 3.4 mm
PSWM-4601450 mm × 600 mm × 2.4 mm
PSWM-4602450 mm × 600 mm × 3.4 mm
PSWM-6901600 mm × 900 mm × 2.4 mm
PSWM-6902600 mm × 900 mm × 3.4 mm
Cut BoardPSKM-2033200 mm × 300 mm × 3 mm
PSKM-3043300 mm × 450 mm × 3 mm
PSKM-4563450 mm × 600 mm × 3 mm
PSKM-6093600 mm × 900 mm × 3 mm

Related Products

Styrene transparent mat

Styrene transparent mat

Matte surface finish. The surface can be wiped clean. Stronger in high-temperature, high-humidity environments, such as bathrooms, etc., compared to other plastics. Almost no warping caused by moisture absorption occurs.

Styrene resin board (UV agent included) glass matte

Styrene resin board (UV agent included) glass matte

Matte glass surface finish. The surface can be wiped clean. Stronger in high-temperature, high-humidity environments, such as bathrooms, etc., compared to other plastics. Almost no warping caused by moisture absorption occurs.

Polystyrene board

Polystyrene board

Styrene resin board with patterned surface. Hardly any bowing even in high humidity.

Part Number
PSKM-4563
PSWM-1801
PSWM-1802
PSWM-3401
PSWM-3402
PSWM-4601
PSWM-4602
PSWM-6901
PSWM-6902
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Plate Thickness)
(mm)
Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 1,455.00

RESIN PLATE 1 Piece(s) 15 Day(s) ---

฿ 2,496.44

MATERIAL PLATES 1 Piece(s) 12 Day(s) 2.41830Approx. 915

฿ 3,519.98

MATERIAL PLATES 1 Piece(s) 12 Day(s) 3.41830Approx. 915

฿ 292.19

MATERIAL PLATES 1 Piece(s) 19 Day(s) 2.4450300

฿ 403.31

MATERIAL PLATES 1 Piece(s) 19 Day(s) 3.4450300

฿ 539.26

MATERIAL PLATES 1 Piece(s) 12 Day(s) 2.4600450

฿ 708.68

MATERIAL PLATES 1 Piece(s) 19 Day(s) 3.4600450

฿ 923.49

MATERIAL PLATES 1 Piece(s) 12 Day(s) 2.4900600

฿ 1,292.63

MATERIAL PLATES 1 Piece(s) 10 Day(s) 3.4900600

Loading...

  1. 1
 

Basic Information

Material Styrol (styrene) Grade Weather Resistance Color Transparency
Hole Machining No Hole Machining Specifications Pattern: Transparent matte