(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Long-distance detection of 7 m is realized.
· Various product lines "22 types" (optical axis pitch: 20/40 mm, detection width: 120 to 940 mm).
· Minimizes undetectable area and increases the detection stability.
· Easy to determine side/front surface and long distance because of high-luminance, twin-operation indicator light.
· Has built-in self-diagnosis function, mutual-interference prevention function and outer-diagnosis function.
· Has an ultra-thin type (W28.6 × T22.6 × H口) simple design.
· IP65 protective structure.
Part Number |
---|
BW20-08 |
BW20-20 |
BW40-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Optical axis pitch (mm) | Number of optical axes |
---|---|---|---|---|---|---|---|---|
฿ 9,877.14 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 3 Day(s) | - | 20 | 8 | ||
฿ 27,933.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | Quote | 10 | 20 | 20 | ||
฿ 48,933.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 25 Day(s) | - | 40 | 24 |
Loading...
Output method | NPN |
---|
How can we improve?
How can we improve?