1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Pipe Flange SUS F316L Blind Flange 5K

INC WELDING FLANGE

Stainless Steel Pipe Flange SUS F316L Blind Flange 5K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,495.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·Stainless steel pipe flange, Blind flange. [Materials]·SUS F316L.

 
Part Number
316L5KBLFF-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,495.00

INC WELDING FLANGE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Closure (BL)
Flange Gasket Seat Configuration Entire surface seat (FF) Material SUS F316L Diameter Nominal 8B(200A)
Nominal Pressure 5K Surface Treatment No