1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Pipe Flange SUS F316 Inserting welding Flange 5K

Stainless Steel Pipe Flange SUS F316 Inserting welding Flange 5K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,079.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·With stable quality and a supply system, we support various industries such as shipbuilding, petrochemicals, paper manufacturing, water supply and sewerage, chemicals, and power-related facilities.

 
Part Number
3165KPLFF-200
3165KPLFF-250
3165KPLFF-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Nominal

฿ 5,079.89

INC WELDING FLANGE 1 Piece(s) 7 Day(s) 8B(200A)

฿ 7,610.57

INC WELDING FLANGE 1 Piece(s) 7 Day(s) 10B(250A)

฿ 8,318.07

INC WELDING FLANGE 1 Piece(s) 7 Day(s) 12B(300A)

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Plate Flanges (SOP)
Flange Gasket Seat Configuration Entire surface seat (FF) Material SUS F316 Nominal Pressure 5K
Surface Treatment No