1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A3N/AF3N disk/steam trap/up to 1.6 MPaG AF3N (AF3N-25)

TLV DRAIN/STEAM TRAP

A3N/AF3N disk/steam trap/up to 1.6 MPaG AF3N (AF3N-25)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The steam heating condensate cooling type double lid structure reduces steam loss through reliable operation.
·The built-in bimetal type automatic blow-off mechanism shortens start-up time.
·Wear parts such as valves and valve seats can be replaced as a unit.
[Applications]
·General purpose applications that do not require temperature control.
·Steam main pipe, high temperature tracing, insulation (jacket), tank heating for insulation, etc.

 
Part Number
AF3N-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 16,339.65

TLV DRAIN/STEAM TRAP 1 Piece(s) 6 Day(s) 25A

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Disc Type Applicable Fluid Steam
Connection Flange Body Material Cast Iron Maximum Discharge Flow(Kg/h) 1700

Please check the type/dimensions/specifications of the part AF3N-25 in the A3N/AF3N disk/steam trap/up to 1.6 MPaG AF3N series.

Products with similar specification

Part Number
AF3N-40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Diameter

฿ 36,038.93

1 Piece(s) 6 Day(s) 40A