1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Combined Needle Roller Bearing

JTE BEARING

Combined Needle Roller Bearing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a bearing that integrates radial bearing (needle-shaped roller bearing) with thrust bearing (ball bearing or roller bearing).

Part Number
NAXK10Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Raceway Ring Shape Composite Roller Load Direction Radial / Thrust I.D.(Ø) 10
O.D.(Ø) 19 Width(mm) 23 Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard Rolling Element Material Steel Outer Ring Type Flat
Retainer Type Dust Cap Rotational Speed(rpm) 9500 Basic Load Rating: Dynamic Load(N) 7900
Basic Load Rating: Static Load(N) 8700 Basic Load Rating: Dynamic Load (Ca)(N) 10400 Basic Load Rating: Static Load (Coa)(N) 14000
Clearance sign CN (usually) Bearing Ring Type Thrust ball and radial needle roller