1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thrust Bearings, Assemblies, Lathe

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Needle rollers with small diameters are equally spaced by means of a retainer and purpose of these assemblies is to transmit a thrust load between 2 relatively rotating objects while greatly reducing friction. There are thrust lathes used as track surfaces, which can be supplied separately or integrated with the needle roller and cage assembly.

Part Number
AS7095
AXK2035
AXK6590
K81106TVP
WS81106
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRaceway Ring Shape Load Direction I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Rolling Element Material Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Holder Symbol

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10--70951------Thin plate race

฿ 175.00

JTE BEARING 1 Piece(s) 20 Day(s) 10Needle RollerThrust20352Single RowSteelPunching120001280045400Gauge and roller

฿ 472.00

JTE BEARING 1 Piece(s) 16 Day(s) 10Needle RollerThrust65903Single RowSteelPunching460046700254000Gauge and roller

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10Cylindrical RollerThrust30475Single RowSteel[Resin Mold] Resin Forming67003300091100Gauge and roller

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10--30472.87~3.00------Thick plate race housing guide

Loading...

  1. 1

Basic Information

Inner/Outer Ring Material Steel Size Standards Metric System Specifications Standard