(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of JIS standard fittings and piping parts are available. Pipe fitting - white female/male elbow (straight elbow) (with band) - manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, and oil
· Surface treatment: galvanized
Connecting Shape | Street Elbow | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Cast Iron |
---|---|---|---|---|---|
Nominal of Thread M1 | 1/8B(6A) | Connection Thread Type M1 | Rc | Connection Thread Type M2 | R |
Nominal of Thread M2 | 1/8B(6A) | Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2.5 | Surface Treatment | Zinc Plating | Divisions of Max. Operating Pressure | than 2.0Mpa |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part GSL-6 in the Pipe Fittings - Female/Male Elbow (Street Elbow) (with Band) - Plated series.
How can we improve?
How can we improve?