Toggle Clamp Pull Type Flange Base and U-Shaped Hook

Brand :
GOODHAND

Caution

    Product Description

    A lateral push-pull type clamp that can be fixed with a force of 1,630 N, making use of the characteristics of a toggle clamp.
    [Features]
    · Main body material can be selected from steel and SUS.
    · A pull-type toggle clamp with flange base.
    · The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 1,630 N.
    [Applications]
    · In addition to fixing in place for normal work, it can also be used for light press-fitting of electronic and other devices.
    · Can also be used for woodworking and DIY.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat