1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamp - Side-Push Handle - GH-20400

TOGGLE CLAMPS

Toggle Clamp - Side-Push Handle - GH-20400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 217.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Product appearance and dimensional drawing

Toggle Clamp - Side-Push Handle - GH-20400
Toggle Clamp - Side-Push Handle - GH-20400

Unit: mm

Specifications

Part NoHolding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-201002071720.04SA-042507FW-080
Part Number
GH-20400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 217.27

TOGGLE CLAMPS 1 Piece(s) 6 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 200 Body Material SS400
Clamp Screw Size M4 Clamp Screw Material Steel Tightening Force (Range Selectable)(N) ~269
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-20400 in the Toggle Clamp - Side-Push Handle - GH-20400 series.