(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A toggle clamp with a vertical handle. Maximum clamping pressure: 700N. Convenient flange base for mounting. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied | Flanged Washers |
---|---|---|---|---|---|---|
GH-11002-B | 75 | 96 | 69 | 0.124 | SA-054008+NC-05 | FW-102B |
Part Number |
---|
GH-11002-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 364.19 | TOGGLE CLAMPS | 1 Piece(s) | 6 Day(s) |
Loading...
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 750 | Body Material | SS400 |
---|---|---|---|---|---|
Clamp Screw Size | M5 | Clamp Screw Material | Steel + NBR (separable) | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | 500~1049 | Tip Screw Type | NBR (Separable) Bolt With Rubber | Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part GH-11002-B in the Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-11002-B series.
How can we improve?
How can we improve?