(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. LINK-UPON is a Taiwanese manufacturer of resin composite materials. that is expanding its global sales of a wide variety of resin parts. MISUMI-VONA currently offers their screws, washers, and nuts for sale.
Part Number |
---|
PPSDP-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Material, Resin |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,154.84 | LUP INNER HEXAGON SCREW | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 8.4 | 8 | 1.6 | PPS (Polyphenylene sulfide) |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Box/package | Surface Treatment (Details) | No |
How can we improve?
How can we improve?