1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Hexagonal Socket Head Bolt [PEKC]【100-200 Pieces Per Package】

Resin Hexagonal Socket Head Bolt [PEKC]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,094.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. LINK-UPON is a Taiwanese manufacturer of resin composite materials that is expanding its global sales of a wide variety of resin parts. MISUMI-VONA currently offers their screws, washers, and nuts for sale.

Part Number
PEKC-M4-20
PEKC-M6-30
PEKC-M6-35
PEKC-M6-40
PEKC-M8-20
PEKC-M8-35
PEKC-M10-30
PEKC-M10-40
PGFC-M10-30
PGFC-M10-40
PPSC-M4-15
PPSC-M4-30
PPSC-M6-10
PPSC-M6-25
PPSC-M8-15
PPSC-M8-30
PPSC-M8-40
PPSC-M8-45
PPSC-M10-30
PPSC-M10-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Plastic Material

฿ 5,767.74

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

7 Day(s) 4200.7PEEK

฿ 10,989.68

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

9 Day(s) 6301PEEK

฿ 11,870.32

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

9 Day(s) 6351PEEK

฿ 12,386.32

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

25 Day(s) 6401PEEK

฿ 14,148.39

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

Quote 8201.25PEEK

฿ 27,384.39

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

7 Day(s) 8351.25PEEK

฿ 29,662.45

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

25 Day(s) 10301.5PEEK

฿ 33,315.48

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

25 Day(s) 10401.5PEEK

฿ 5,596.26

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

25 Day(s) 10301.5[PP] PP

฿ 5,596.26

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

25 Day(s) 10401.5[PP] PP

฿ 3,094.06

LUP INNER HEXAGON SCREW 1 Pack(s)

100 Pieces Per Package

3 Day(s) 4150.7PPS

฿ 3,318.58

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

7 Day(s) 4300.7PPS

฿ 4,629.68

LUP INNER HEXAGON SCREW 1 Pack(s)

100 Pieces Per Package

7 Day(s) 6101PPS

฿ 6,166.45

LUP INNER HEXAGON SCREW 1 Pack(s)

100 Pieces Per Package

7 Day(s) 6251PPS

฿ 6,919.35

LUP INNER HEXAGON SCREW 1 Pack(s)

100 Pieces Per Package

7 Day(s) 8151.25PPS

฿ 7,702.84

LUP INNER HEXAGON SCREW 1 Pack(s)

100 Pieces Per Package

7 Day(s) 8301.25PPS

฿ 21,188.13

LUP INNER HEXAGON SCREW 1 Pack(s)

100 Pieces Per Package

7 Day(s) 8401.25PPS

฿ 15,545.03

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

7 Day(s) 8451.25PPS

฿ 12,579.48

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

25 Day(s) 10301.5PPS

฿ 13,632.39

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

25 Day(s) 10401.5PPS

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Hex
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard