1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key Lock Insert【50 Pieces Per Package】 (JHTS3)

JYA BOLT SCREW

Key Lock Insert (JHTS3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for reinforcing screws made of various types of material, including light metal, cast iron, general types of resin, wood, etc. Enables the repair and reinforcement of frequently used threaded portions by simply pushing the key in. Available in a variety of screw sizes. Headquartered in Shenzhen, China, JYA provides screws and other small components to the world's leading manufacturers.

Part Number
JHTS3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipScrew Dia. M (after insertion)
(mm)
Length
(mm)

฿ 9,839.23

JYA BOLT SCREW 1 Pack(s)

50 Pieces Per Package

8 Day(s) 34.25

Loading...

  1. 1

Basic Information

Type Key Locked Material SUS303 Screw Type Metric (coarse) Thread
Application Light Metal / Cast Iron / General Resin / Wood Notch No Operating Environment Manufacturing Equipment / IT product-related / Aerospace related / Automobile / Rolling Stock / Ship / Transport
Sales Unit Box/package Details Type Thin Type Qty. per Pkg. (Bag)(piece) 50