1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CS-Touch Switch CSM (Part Number)

CS-Touch Switch CSM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,497.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rectangular
· Can be fitted in confined spaces or small equipment
· Long strokes (1.5 mm).
· Contradictory to the switch with attached stopper mini STM, the stroke end does not have a stopper function.
· Repeatability of 3μm.
· A precision mechanical system that does not cause mutual interference, enabling stable detection at a narrow pitch that could not be achieved with proximity sensors.
· Effective for equipment that has a short space and a small space, or when downsizing is required.
[Application]
· For positioning on the production line.
· For table positioning.
· For starting origin of machine.
· For detecting the presence of transported work.

Part Number
CSM105CA
CSM105CA-L
CSM105WA
CSM105WA-L
CSMP105CA
CSMP105CA-L
CSMP105WA
CSMP105WA-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEnvironment Tip diameter Protection Structure LED Cable

฿ 1,837.86

MET CS-TOUCH SWITCHES CSM 1 Piece(s) Same day 10Standard[~ Ø4] Ø3.5IP65NoCab Tire

฿ 1,784.78

MET CS-TOUCH SWITCHES CSM 1 Piece(s) Same day 10Standard[~ Ø4] Ø3.5IP65ProvidedCab Tire

฿ 1,497.84

METROL 1 Piece(s) 3 Day(s) 10Standard[~ Ø4] Ø3.5IP65NoLoose Wire

฿ 1,728.38

METROL 1 Piece(s) 17 Day(s) 10Standard[~ Ø4] Ø3.5IP65ProvidedLoose Wire

฿ 1,784.18

MET CS-TOUCH SWITCHES CSM 1 Piece(s) 3 Day(s) 10Waterproof Type[~ Ø2] Ø2IP67NoCab Tire

฿ 1,923.63

MET CS-TOUCH SWITCHES CSM 1 Piece(s) 3 Day(s) 10Waterproof Type[~ Ø2] Ø2IP67ProvidedCab Tire

฿ 1,728.38

METROL 1 Piece(s) 17 Day(s) 10Waterproof Type[~ Ø2] Ø2IP67NoLoose Wire

฿ 1,873.11

METROL 1 Piece(s) 17 Day(s) 10Waterproof Type[~ Ø2] Ø2IP67ProvidedLoose Wire

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Main Body Shape Bolt Type Tip shape R Contact
Body Material SUS303 Contact Material SUS HRC50 Stroke(mm) 1.5
Contact Point Type Contact type NO Nominal of Thread (M) M10×0.5 Operating Temperature Range(°C) 0::80
Operating Point(mm) 0.3 Repeatability 0.003mm Contact Force(N) 1
Contact point accuracy life(x 10K times) 1000