(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 1 unit dual roles. The spring plunger has an in-built positioning switch.
· Reduction in the number of parts and design man-hour. Ensures miniaturization of the machinery.
· Since it is specifically meant to confirm the spring action, it moves substantially until the start of the operation.
· Since there is substantial movement after the operation "Escape," setting the signal is easy and there is no fear of damage even when force is applied while pushing.
[Application]
· For checking the splashing of sheet metal. Bounces the sheet metal and outputs a confirmation signal.
Type | Pin stroke shape/Spring Plungers Type | Main Body Shape | Bolt Type | Tip shape | R Contact |
---|---|---|---|---|---|
Environment | Standard | Body Material | SUS303 | Contact Material | SUS50~55 |
Stroke(mm) | 3 | Contact Point Type | Contact type NO | Operating Temperature Range(°C) | 0::80 |
Operating Point(mm) | 0.8 | Repeatability | 0.01mm | Contact Force(N) | 6~11 |
Tip diameter | Ø2.5 | Protection Structure | IP40 | Mechanical Life(x10K times) | 300 |
Operating point details(mm) | (From end face) 0.8 |
Please check the type/dimensions/specifications of the part SP080A in the Spring Plunger with Switch SP series.
Part Number |
---|
SP060A |
SP060A-L |
SP080A-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | LED |
---|---|---|---|---|---|---|---|
฿ 1,286.95 | 1 Piece(s) | Same day | 10 | M6×1.0 | No | ||
฿ 1,512.80 | 1 Piece(s) | Same day | 10 | M6×1.0 | Provided | ||
฿ 1,449.54 | 1 Piece(s) | Same day | 10 | M8×1.25 | Provided |
How can we improve?
How can we improve?