1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat Resistant Switch HT Series (Part Number)

MET TOUCH SWITCHES ST

Heat Resistant Switch HT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,534.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The maximum temperature for continuous operation lies at 150°C/200°C
· Plastic parts that are heat-resistant, adhesives for high temperature and heat-resistant chord have been used.
· It is being used one after another for positioning in high temperature environments such as molds and injection molding machines.
[Application]
· For detecting the return of the ejector pin of the resin molding die.
· For opening and closing confirmation of the bubble gate of the injection molding machine.

Part Number
STS060A-HT2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Tip shape Body Material Contact Material Stroke
(mm)
Nominal of Thread (M) Operating Temperature Range
(°C)
Operating Point
(mm)
Contact Force
(N)
Allowable Static Load
(N)
Impact Resistant Energy
(J)
Tip diameter Protection Structure Specification details Operating point details
(mm)

฿ 6,247.69

MET TOUCH SWITCHES ST 1 Piece(s) 3 Day(s) 10Pin stroke shape/Spring Plungers Type / With Stopper[Needle] R Contact[Stainless Steel] SUS416F[Stainless Steel] SUS4200.7M6×1.00~2000.3150000.4-IP40For linear hit(From stopper surface) 0.3

Loading...

  1. 1

Basic Information

Main Body Shape Bolt Type Environment Heat Resistance Specifications Contact Point Type Contact type NO
Repeatability 0.01mm Contact point accuracy life(x 10K times) 50 LED No
Cable Cab Tire

Please check the type/dimensions/specifications of the part STS060A-HT2 in the Heat Resistant Switch HT Series series.

Frequently Asked Questions (FAQ)

Question: Is the product compliant with the RoHS Directive?
Answer: All standard products are compliant with the RoHS Directive.
Question: Is the product compliant with the standards required for export?
Answer: The Export Trade Control Order, CE Marking, Machinery Safety Directive, and Low Voltage Directive do not apply to this product.

Products with similar specification

Part Number
BP060A-HT2
CS067A-HT1
CS067A-HT2
STM82A-HT2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Tip shape Body Material Contact Material Stroke
(mm)
Nominal of Thread (M) Operating Temperature Range
(°C)
Operating Point
(mm)
Contact Force
(N)
Allowable Static Load
(N)
Impact Resistant Energy
(J)
Tip diameter Protection Structure Specification details Operating point details
(mm)

฿ 7,301.77

1 Piece(s) Same day 10Ball contact / Ball plunger type / Wide Contact Angle[Needle] Ball contact[Stainless Steel] SUS303[Stainless Steel] SUS440C0.8M6×1.00~2000.56~13--[~ Ø4] SØ3IP40Declined hit(From end face) 0.5

฿ 5,534.23

1 Piece(s) 3 Day(s) 10Pin stroke shape/Spring Plungers Type[Needle] R Contact[Stainless Steel] SUS303[Stainless Steel] SUS4202.8M6×0.750~1500.31--[~ Ø2] Ø2IP65For linear hit-

฿ 6,844.06

1 Piece(s) Same day 10Pin stroke shape/Spring Plungers Type[Needle] R Contact[Stainless Steel] SUS303[Stainless Steel] SUS4202.8M6×0.750~2000.31--[~ Ø2] Ø2IP65For linear hit-

฿ 7,176.18

1 Piece(s) Same day 10Pin stroke shape/Spring Plungers Type / With Stopper[Needle] R Contact[Stainless Steel] SUS416F[Stainless Steel] SUS4200.3M10×0.750~2000.15130000.2[~ Ø2] Ø2IP67For linear hit-