High-Precision MT-Touch Switch P08/P10/P12

Brand :
METROL

Caution

    Product Description

    The discretion at the operating point is lesser and it can sustain even adverse environment. (IP67)

    [Features]
    · the discretion at the operating point is lesser.
    · The accuracy of repetition is 0.5 μm (range)
    · Judgment errors due to incorrect signal and short-period stop gets minimized
    · Can even be used in harsh conditions.
    · An IP67 highly waterproof construction.
    · No differential response
    · Detection of minute displacement can be done continuously.
    · The signal does not drift due to power supply voltage or self‐heating
    · The switch is unaffected by low current and low voltage, however using it within rated range will ensure long life. (3 million times).
    [Application]
    · For origin detection of semiconductor inspection tables and detection of misalignment of printing machine drums.
    · For preventing the removal of two thin sheets.
    · For driving motor origin search.
    · For workpiece size measurement of surface grinders and grindstone wear detection of grinders.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    High-Precision MT-Touch Switch P08/P10/P12 | METROL | MISUMI Thailand