(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 1 unit dual roles. The ball plunger has an in- built touch switch.
· Index for rotating body, indexing using the notch of the sliding conductor. The positioning function and confirmation signal are given as output.
· Reduction in the number of parts and design man-hour. Ensures miniaturization of the machinery.
[Application]
· For indexing and signal output by notching the index table.
· For positioning when conveying glass substrates in semiconductor manufacturing equipment.
· For finding the origin of the stepping motor of the XY table.
Type | Ball contact / Ball plunger type | Main Body Shape | Bolt Type | Tip shape | Ball contact |
---|---|---|---|---|---|
Environment | Standard | Body Material | SUS303 | Contact Material | SUS440 |
Stroke(mm) | 0.8 | Contact Point Type | Contact type NO | Nominal of Thread (M) | M6×1.0 |
Operating Temperature Range(°C) | 0::80 | Operating Point(mm) | 0.5 | Repeatability | 0.01mm |
Tip diameter | SØ3 | Protection Structure | IP40 | Mechanical Life(x10K times) | 300 |
Please check the type/dimensions/specifications of the part BP060A-L in the Ball Plunger with SwitchBP series.
Part Number |
---|
BP060A |
BP060A-F |
BP060A-LF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Contact Force (N) | LED | Specification details |
---|---|---|---|---|---|---|---|---|
฿ 1,186.10 | 1 Piece(s) | Same day | 10 | 6~13 | No | For indexing confirmation | ||
฿ 1,377.36 | 1 Piece(s) | Same day | 10 | 1 | No | For sliding hit | ||
฿ 1,402.29 | 1 Piece(s) | Same day | 10 | 1 | Provided | For sliding hit |
How can we improve?
How can we improve?