1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Stopper KDS-15X

DOOR PARTS

Door Stopper KDS-15X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Applications: Door stopper
· Size (mm): 25 × 102 × 21
· Material: Elastomer resin
· Number contained in a packet: 1

 
Part Number
KDS-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 57.15

DOOR PARTS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Size(mm) 25×102×21 Color Black
Material Elastomer Resin

Please check the type/dimensions/specifications of the part KDS-150 in the Door Stopper KDS-15X series.