Cushion-Function Speed Controller

Brand :
PISCO

Caution

    Product Description

    A speed controller with a cushion function that features a built-in shock absorbing capability, with no shock absorber required.
    [Features]
    ・ A speed controller / throttle valve that can increase the cycle time if it has the same cushioning properties as before.
    ・ Adjustable cushion stroke.
    ・ It is possible to apply the cushion at a position where the shock absorber does not reach (intermediate stop of the cylinder).
    ・ It allows the same control as cylinders with shock absorbers. ()
    ・ It achieves two-step adjustment of exhaust flow rate. By using the second stage for cushioning, control similar to that of a shock absorber is possible.
    ・ Three times more durable than a shock absorber. It needs less maintenance and helps reduce costs.
    [Applications]
    ・ Equipment for automatic doors and semiconductor manufacturing processes.

    Specifications Of 2-Stage Speed Controller

    Appearance of 2-Stage Speed Controller

    Appearance of 2-Stage Speed Controller

    Dimensional drawing

    Dimensional drawing

    Usable FluidsAir
    Operating Pressure Range0.2 to 1.0 MPa
    Operating Temperature Range0 to 60℃ (no freezing)

    Structural Drawing

    Speed needle (brass with electroless nickel plating), timer needle (special stainless steel)

    Speed needle (brass with electroless nickel plating), timer needle (special stainless steel)
    lock nut (aluminum)*2, inner ring (brass with electroless nickel plating)
    resin body (PBT), diaphragm (HNBR), release ring (POM)
    guide ring (brass with electroless nickel plating), lock claw (stainless steel)
    elastic sleeve (NBR), valve retainer (aluminum)
    valve element (HNBR), knob (brass with electroless nickel plating)
    cushion needle (brass with electroless nickel plating), needle guide (brass with electroless nickel plating)
    silencer (PVF), main spool guide (aluminum)
    main valve spool (aluminum), main spool O-ring (HNBR), fixed O-ring (NBR)
    stopper (stainless steel), spring (stainless steel), spool seal packing (HNBR)*1

    • * 1. The spool seal packing for BJSU6 and BJSU8 is NBR.
    • * 2. The lock nuts are color coded according to the function of the needle.
    NeedleTimer Needle (TIM)Speed Needle (EX1)Cushion Needle (EX2)
    Lock Nut ColorPinkSilverBlue

    Formats

    Units: mm

    FormatTube Outer Diameter
    øD
    B1B2B3Tube End
    C
    øP1øP2øP3
    Max.Min.Max.Min.
    BJSU4451.138.434.737.134.414.9101010
    BJSU6658.54741.944.740.81712.512.512.5
    BJSU8865.553.848.7524918.114.512.514.5
    FormatTF1F2F3Effective Cross-Sectional Area (mm2)Mass
    (g)
    IN > OUTOUT > EX1OUT > EX2
    BJSU410.4329.218.92.61.01.021
    BJSU613389.522.74.52.02.033
    BJSU8154311.129.55.02.62.652
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cushion-Function Speed Controller | PISCO | MISUMI Thailand