(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a stubby robot made outside of Japan and offered at a low price.
Part Number |
---|
ECB6-X40-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800]-[BM,BW]-[M,P,T]10-[C,D,E][3,4,5] |
ECB6-X40-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800]-[BM,BW]-[M,P,T]10-[C,D,E][3,4,5]-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Included Motor Manufacturer | Main Body Set Hole | Motor Location | Motor Output | Sensor Position | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 800 | Delta Electronics / Mitsubishi Electric / Panasonic | Lower Lock Type | Motor Bottom Return / Motor Top Return | 100 W | External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 800 | Delta Electronics / Mitsubishi Electric / Panasonic | Upper Lock Type | Motor Bottom Return / Motor Top Return | 100 W | External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor | 1 Unit / 2 Units / NA |
Loading...
Main Body, Peripheral Components | Caster | Type | Slider | Max. Transportable Mass Range (Horizontal)(kg) | 2.1~5.0 |
---|---|---|---|---|---|
Max. Transportable Mass (Horizontal)(kg) | 3 | Drive Method | Belt | Guide | Presence |
Lead(mm) | 40 | Table Width W1(mm) | 60 | Brake | No |
Rated Force Range(N) | 0~100 | Rated Force(N) | 42 | Noise Filter | No |
Table Length L1(mm) | 116 | Operating Environment | Standard / Dust Proofing | Positioning Repeatability(µm) | ±40 |
Maximum Velocity(mm/sec) | 2000 | Number of Tables | 1 | Belt type | Rubber Belt |
How can we improve?
How can we improve?