Single-Axis Robot ECH14 Series, Straight/Folding Type, for Cleanroom -

Brand :
TOYO ROBOT

Caution

    Product Description

    - Linear motion modules, ECH series from TOYOROBOT.
    - Achieve ±0.005mm accuracy for consistent performance.
    - Screw Options: Choose from 5, 10, 20, or 32mm ball screw leads.
    - Experience rapid movements with speeds ranging from 250 to 1600mm/s.
    - Handle loads horizontally, supporting 110, 88, 40, or 30kg.
    - Efficiently manage vertical loads, supporting 33, 22, 10, or 8kg.
    - Benefit from robust thrust capabilities, ranging from 1388 to 217N.
    - Customize with a flexible 50-1050mm stroke range and 50mm pitch.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat