(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made internationally and offered at a low price. ·The drive system is a belt drive system. ·Rubber belts and dust-free belts can be selected for the belt model.
Part Number |
---|
ETB14M-L40-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550,2600,2650,2700,2750,2800,2850,2900,2950,3000,3050]-[L,LD,LU,R,RD,RU]-[M,P,T,Y]20-[C,D,E][3,4,5] |
ETB14M-X40-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500,1550,1600,1650,1700,1750,1800,1850,1900,1950,2000,2050,2100,2150,2200,2250,2300,2350,2400,2450,2500,2550,2600,2650,2700,2750,2800,2850,2900,2950,3000,3050]-[L,LD,LU,R,RD,RU]-[M,P,T,Y]20-[C,D,E][3,4,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Belt type | Included Motor Manufacturer | Motor Location | Motor Output | Sensor Position | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 3050 | Non-dusting belt | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Left Return / Motor Bottom Right Return / Motor Left Return / Motor Right Return / Motor Top Left Return / Motor Top Right Return | 200 W | External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 3050 | Rubber Belt | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Left Return / Motor Bottom Right Return / Motor Left Return / Motor Right Return / Motor Top Left Return / Motor Top Right Return | 200 W | External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor | 1 Unit / 2 Units / NA |
Loading...
Main Body, Peripheral Components | Caster | Type | Slider | Max. Transportable Mass Range (Horizontal)(kg) | 20.1~50.0 |
---|---|---|---|---|---|
Max. Transportable Mass (Horizontal)(kg) | 25 | Drive Method | Belt | Guide | Presence |
Lead(mm) | 40 | Table Width W1(mm) | 134 | Brake | No |
Rated Force Range(N) | 0~100 | Rated Force(N) | 100 | Noise Filter | No |
Table Length L1(mm) | 140 | Operating Environment | Standard | Positioning Repeatability(µm) | ±40 |
Maximum Velocity(mm/sec) | 2000 | Number of Tables | 1 |
How can we improve?
How can we improve?