(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufactured overseas and competitively priced.
Part Number |
---|
ETH14-L5-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250]-[BC,BL,BM,BR,M]-[M,P,T,Y]20-[A,B,C,D,E][1,2,3,4,5] |
ETH14-L5-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250]-[BC,BL,BM,BR,M]-[M,P,T,Y]20B-[A,B,C,D,E][1,2,3,4,5] |
ETH14-L10-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250]-[BC,BL,BM,BR,M]-[M,P,T,Y]20-[A,B,C,D,E][1,2,3,4,5] |
ETH14-L10-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250]-[BC,BL,BM,BR,M]-[M,P,T,Y]20B-[A,B,C,D,E][1,2,3,4,5] |
ETH14-L16-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250]-[BC,BL,BM,BR,M]-[M,P,T,Y]20-[A,B,C,D,E][1,2,3,4,5] |
ETH14-L16-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250]-[BC,BL,BM,BR,M]-[M,P,T,Y]20B-[A,B,C,D,E][1,2,3,4,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Brake | Rated Force Range (N) | Rated Force (N) | Maximum Velocity (mm/sec) | Suitable Motor Manufacture | Motor Location | Motor Output | Sensor Position | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 1250 | 50.1~100.0 | 95 | 20.1~50.0 | 27 | 5 | No | 501~1000 | 683 | 250 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 200 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 1250 | 50.1~100.0 | 95 | 20.1~50.0 | 27 | 5 | Presence | 501~1000 | 683 | 250 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 200 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 1250 | 50.1~100.0 | 75 | 10.1~20.0 | 18 | 10 | No | 301~500 | 341 | 500 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 200 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 1250 | 50.1~100.0 | 75 | 10.1~20.0 | 18 | 10 | Presence | 301~500 | 341 | 500 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 200 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 1250 | 20.1~50.0 | 44 | 5.1~10.0 | 7 | 16 | No | 201~300 | 213 | 800 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 200 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 10 Day(s) | 100 ~ 1250 | 20.1~50.0 | 44 | 5.1~10.0 | 7 | 16 | Presence | 201~300 | 213 | 800 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 200 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA |
Loading...
Main Body, Peripheral Components | Caster | Type | Slider | Drive Method | Precision Ball Screw |
---|---|---|---|---|---|
Guide | Presence | Table Width W1(mm) | 122 | Noise Filter | No |
Table Length L1(mm) | 140 | Operating Environment | Standard | Positioning Repeatability(µm) | ±10 |
Number of Tables | 1 | Ball screw manufacturer | Taiwan |
How can we improve?
How can we improve?