1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Axis Robot ETH13 Series 200W/135mm width, straight/folding type, for use in general environments

Single Axis Robot ETH13 Series 200W/135mm width, straight/folding type, for use in general environments
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a stubby robot made outside of Japan and offered at a low price.

 
Part Number
ETH13-L5-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200,​1250]-[BC,​BL,​BM,​BR,​M]-[M,​P,​T,​Y]20-[A,​B,​C,​D,​E][1,​2,​3,​4,​5]
ETH13-L5-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200,​1250]-[BC,​BL,​BM,​BR,​M]-[M,​P,​T,​Y]20B-[A,​B,​C,​D,​E][1,​2,​3,​4,​5]
ETH13-L10-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200,​1250]-[BC,​BL,​BM,​BR,​M]-[M,​P,​T,​Y]20-[A,​B,​C,​D,​E][1,​2,​3,​4,​5]
ETH13-L10-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200,​1250]-[BC,​BL,​BM,​BR,​M]-[M,​P,​T,​Y]20B-[A,​B,​C,​D,​E][1,​2,​3,​4,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Brake Rated Force Range
(N)
Rated Force
(N)
Maximum Velocity
(mm/sec)
Included Motor Manufacturer Motor Location Motor Output Sensor Position Sensor Qty.

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 125050.1~100.070175No501~1000683250Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return200 WBuilt-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor1 Unit / 2 Units / NA

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 125050.1~100.070175Presence501~1000683250Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return200 WBuilt-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor1 Unit / 2 Units / NA

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 125020.1~50.0471210No301~500341500Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return200 WBuilt-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor1 Unit / 2 Units / NA

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 125020.1~50.0471210Presence301~500341500Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return200 WBuilt-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor1 Unit / 2 Units / NA

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Max. Transportable Mass Range (Vertical)(kg) 10.1~20.0
Drive Method Precision Ball Screw Guide Presence Table Width W1(mm) 122
Noise Filter No Table Length L1(mm) 90 Operating Environment Standard
Positioning Repeatability(µm) ±10 Number of Tables 1 Ball screw manufacturer Taiwan