1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ductile Cast Iron Mating Flange 10K Pipe Flange

OTV SCREWED FITTING

Ductile Cast Iron Mating Flange 10K Pipe Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,024.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ductile cast-iron mating flange 10K pipe flange manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Materials: cast iron
· Applicable fluids: water.
· Surface treatment: casting, dissolved zinc plating, epoxy.

 
Part Number
TV-69-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,024.65

OTV SCREWED FITTING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material FCD450
Nominal of Thread M1 3B(80A) Connection Thread Type M1 Rc Applicable Fluid Water
Type Fitting Surface Treatment Hot Zinc Plating Interior Resin Lining No
Specifications White Nominal Pressure 10K Outer Diameter D(mm) 185
Thickness T(mm) 30 Number of Bolt Hole(piece) 8

Please check the type/dimensions/specifications of the part TV-69-80A in the Ductile Cast Iron Mating Flange 10K Pipe Flange series.