1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cast Iron Screw Type Foot Valve with A Gunmetal Body and A Half Opening Lever (Part Number)

OTV VALVE

Cast Iron Screw Type Foot Valve with A Gunmetal Body and A Half Opening Lever
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,005.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cast iron screw type foot valve with half opening lever and gunmetal body manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

Part Number
TV-43-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,005.72

OTV VALVE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Control Side, Connection Type Rc Control Side Plumbing Pipe Thread Nominal 2B(50A)
Handle Shape Lever Height H(mm) 165 Operation Method Manual
Part Number End Foot Screw-In Type Dimension E(mm) 148 Valve Body and Seat Material CAC406
Strainer Material FC200

Please check the type/dimensions/specifications of the part TV-43-50A in the Cast Iron Screw Type Foot Valve with A Gunmetal Body and A Half Opening Lever series.