1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

All Cast Iron Half-Opening Flange Type Half-Opening Foot Valve without Lever

OTV VALVE

All Cast Iron Half-Opening Flange Type Half-Opening Foot Valve without Lever
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,212.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An all cast iron half opening flange type foot valve without half opening lever manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

Part Number
TV-11-150A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,212.01

OTV VALVE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Nominal Pressure 10K Control Side, Connection Type Pipe flange
Control Side, Tube Flange Nominal 6B(150A) Height H(mm) 349 Operation Method No
Part Number End Foot 10K Flange Type Dimension E(mm) 293 Number of Bolt Holes N(piece) 8
Valve Body and Seat Material FC200 Strainer Material FC200

Please check the type/dimensions/specifications of the part TV-11-150A in the All Cast Iron Half-Opening Flange Type Half-Opening Foot Valve without Lever series.