(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An all cast iron half opening screw type foot valve with half opening lever manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.
Valve Type | Foot Valve | Main Body Shape | Straight | Body Material | FC200 |
---|---|---|---|---|---|
Applicable Fluid | Water | Control Side, Connection Type | Rc | Handle Shape | Lever |
Operation Method | Manual | Part Number | End Foot Screw-In Type | Valve Body and Seat Material | FC200 |
Strainer Material | FC200 |
Please check the type/dimensions/specifications of the part TV-15-40A in the All Cast Iron Half Opening Screw Type Foot Valve with A Half Opening Lever series.
Part Number |
---|
TV-15-100A |
TV-15-125A |
TV-15-150A |
TV-15-50A |
TV-15-65A |
TV-15-80A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Control Side Plumbing Pipe Thread Nominal | Height H (mm) | Dimension E (mm) |
---|---|---|---|---|---|---|---|
฿ 8,111.77 | 1 Piece(s) | 13 Day(s) | 4B(100A) | 255 | 230 | ||
฿ 10,784.56 | 1 Piece(s) | 13 Day(s) | 5B(125A) | 307 | 272 | ||
฿ 12,514.01 | 1 Piece(s) | 13 Day(s) | 6B(150A) | 357 | 293 | ||
฿ 3,357.82 | 1 Piece(s) | 12 Day(s) | 2B(50A) | 165 | 148 | ||
฿ 4,149.76 | 1 Piece(s) | 13 Day(s) | 2 1/2B(65A) | 199 | 170 | ||
฿ 4,589.98 | 1 Piece(s) | 13 Day(s) | 3B(80A) | 209 | 180 |
How can we improve?
How can we improve?