1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamp, Push/Pull Type, Mounting Orientation Free Type, Stroke 40 mm Straight Arm

Toggle Clamp, Push/Pull Type, Mounting Orientation Free Type, Stroke 40 mm Straight Arm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 473.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pull clamp whose handle can be attached at any position and angle.
[Features]
· Push-pull toggle clamp. The clamp features a tightening pressure of 1,360 N and a stroke of 40 mm.
· Main body material can be selected from steel and SUS.
· Bolt fixing type side-press toggle clamp.
· Handle can be attached at any position and angle.
[Applications]
· In addition to fixing in place for normal work, it can also be used for light press-fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

 
Part Number
GH-36204-MSS
GH-36204M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Clamp Screw Material Tip Screw Type

฿ 3,563.88

TOGGLE CLAMPS 1 Piece(s) 6 Day(s) Stainless SteelStainless SteelStainless Steel Bolt

฿ 473.45

GHD optional mounting bracket 1 Piece(s) Same day SS400[Steel] SS400Steel Bolt

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 1360 Attaching Method Free Mounting Direction
Clamp Screw fixation Clamp Screw Size M8 Tightening Force (Range Selectable)(N) ~1399