1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toggle Clamp - Side-Push - Flange Base Stroke 17mm Straight Arm GH-301-BM

GHD TOGGLE CLAMPS

Toggle Clamp - Side-Push - Flange Base Stroke 17mm Straight Arm GH-301-BM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A toggle clamp with vertical handle. Maximum stroke: 17 mm; maximum clamping pressure: 450N. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.

 
Part Number
GH-301-BM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 291.35

GHD TOGGLE CLAMPS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 450 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M6
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) ~1399 Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-301-BM in the Toggle Clamp - Side-Push - Flange Base Stroke 17mm Straight Arm GH-301-BM series.