1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamp - Side-Push - Flange Base Stroke 17 mm Straight Arm GH-301-AM/GH-301-AMSS (GH-301-AMSS)

TOGGLE CLAMPS

Toggle Clamp - Side-Push - Flange Base Stroke 17 mm Straight Arm GH-301-AM/GH-301-AMSS (GH-301-AMSS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

 
Part Number
GH-301-AMSS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Clamp Screw Material Tip Screw Type

฿ 442.23

TOGGLE CLAMPS 1 Piece(s) Same day Stainless SteelStainless SteelStainless Steel Bolt

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 450 Attaching Method Flange Base
Clamp Screw fixation Clamp Screw Size M4 Tightening Force (Range Selectable)(N) ~1399

Please check the type/dimensions/specifications of the part GH-301-AMSS in the Toggle Clamp - Side-Push - Flange Base Stroke 17 mm Straight Arm GH-301-AM/GH-301-AMSS series.

Products with similar specification

Part Number
GH-301-AM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Clamp Screw Material Tip Screw Type

฿ 275.75

1 Piece(s) Same day SS400[Nylon] NYLON66Nylon Bolt