1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Vise GH-51106

TOGGLE CLAMPS

Hand Vise GH-51106
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,045.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

Product Description

A hand vise for safe handling. Maximum clamping pressure: 1020N. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.

Product appearance and dimensional drawing

Hand Vise GH-51106
Hand Vise GH-51106

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
GH-511061020.19
Part Number
GH-51106
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,045.75

TOGGLE CLAMPS 1 Piece(s) 13 Day(s)

Loading...

  1. 1
 

Basic Information

Tightening Force(N) 1020 Body Material SS400 Tip Bolt Position Adjustment Without tip screw

Please check the type/dimensions/specifications of the part GH-51106 in the Hand Vise GH-51106 series.