End Bracket for Clamps, Hex Bolt Type GH-SA

Caution
Product Description
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A Taiwanese manufacturer established in 1974. The company mainly produces toggle clamps. In addition to manufacturing original products, OEMs of Japanese and international manufacturers, expanding production bases in Europe and North America. A leading jig manufacturer all over the world.
Appearance and dimensional drawing


Specifications
| METRIC | |
|---|---|
| Part No. | Description (M x L) |
| GH-SA-041507 | M4 x 15 mm |
| GH-SA-042007(Nylon)/GH-SA-042007-SS | M4 x 20 mm |
| GH-SA-042507 | M4 x 25 mm |
| GH-SA-044007 | M4 x 40 mm |
| GH-SA-051508 | M5 x 15 mm |
| GH-SA-054008 | M5 x 40 mm |
| GH-SA-064010/GH-SA-064010-SS | M6 x 40 mm |
| GH-SA-065010/GH-SA-065010-SS | M6 x 50 mm |
| GH-SA-083012 | M8 x 30 mm |
| GH-SA-085012/GH-SA-085012-SS | M8 x 50 mm |
| GH-SA-086512 | M8 x 65 mm |
| GH-SA-105015/GH-SA-105015-SS | M10 x 50 mm |
| GH-SA-107515 | M10 x 75 mm |
| GH-SA-109015 | M10 x 90 mm |
| GH-SA-125017 | M12 x 50 mm |
| GH-SA-121017 | M12 x 100 mm |
| IMPERIAL | |
|---|---|
| Part No. | Description (M x L) |
| GH-SA-08034(Nylon) | #8 - 32UNC x 3/4" |
| GH-SA-10118 | #10 - 24UNC x 1-1/8" |
| GH-SA-14112 | 1/4"- 20UNC x 1-1/2" |
| GH-SA-14134/GH-SA-14134-SS | 1/4"- 20UNC x 1-3/4" |
| GH-SA-56200 | 5/16"-18UNC x 2" |
| GH-SA-56212 | 5/16"-18UNC x 2-1/2" |
| GH-SA-38300 | 3/8" - 16UNC x 3" |
| GH-SA-38400 | 3/8" - 16UNC x 4" |
| GH-SA-12300 | 1/2" - 13UNC x 3" |
| GH-SA-12412 | 1/2" - 13UNC x 4-1/2" |
| GH-SA-58500 | 5/8" - 11UNC x 5" |
GH-SA-SS:Stainless steel spindles