1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Stand, Single (ECE-311PB)

ECE MAGNETIC BASES ECE

Magnet Stand, Single (ECE-311PB)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A magnetic base unit that can be mounted by customizing the main post or arm as per customer need.

[Features]
· Magnetic force can be switched ON/OFF
· Screw hole diameter is M6 × 1.25
· Equipment, sensors or other devices can be attached by mounting main post or jig to the screw hole

[Applications]
· Used as frame or fixture by altering top or side surface and attaching jig to screw hole
· For maintenance purposes

 
Part Number
ECE-311PB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnetic Force
(kgf)

฿ 1,995.43

ECE MAGNETIC BASES ECE 1 Piece(s) 8 Day(s) 80

Loading...

  1. 1

Basic Information

Type Free Guide Arms Material Stainless Steel Surface Treatment No
Magnetic Base No Installation Location Desk

Please check the type/dimensions/specifications of the part ECE-311PB in the Magnet Stand, Single series.

Products with similar specification

Part Number
ECE-318PB
ECE-322PB
ECE-411PB
ECE-511PB
ECE-611PB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnetic Force
(kgf)

฿ 2,601.53

12 Piece(s) 13 Day(s) 100

฿ 4,957.72

1 Piece(s) 8 Day(s) 160

฿ 2,972.58

1 Piece(s) 7 Day(s) 35

฿ 1,778.67

1 Piece(s) 8 Day(s) 20

฿ 1,703.62

1 Piece(s) 8 Day(s) 25