1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Stand, Tube Type

ECE FREE GUIDE ARMS

Magnet Stand, Tube Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,588.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Connects to hose connections. Use for stable gas supply.

 
Part Number
ECE-303N3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,588.58

ECE FREE GUIDE ARMS 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Type Adjusting Hose Spray Shape Spot Material Resin
Arm Max. Length L(mm) 365 Magnetic Base Presence Magnetic Force(kgf) 80
Number of Tubes(piece) 3