1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal, Magnetic Stand, Vertical Slide Type (Part Number)

FREE GUIDE ARMS

Universal, Magnetic Stand, Vertical Slide Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,918.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Please use to fix sensors or jigs.

 
Part Number
ECE-302B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,918.10

FREE GUIDE ARMS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Free Guide Arms Free Guide Arm Type Wing Bolt Tightened Material Stainless Steel
Surface Treatment No Magnetic Base Presence Free Guide Arm End Shape Tip Holder Through Hole
Installation Location Desk Allowable Load(g) 3000 Main column length(mm) 176
Post Length(mm) 165 Magnetic Force(kgf) 80

Please check the type/dimensions/specifications of the part ECE-302B in the Universal, Magnetic Stand, Vertical Slide Type series.