1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Stand, Bending Type

ECE FREE GUIDE ARMS

Test Stand, Bending Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,417.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The arm can be freely bent, and locked in any position.

 
Part Number
ECE-314
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,417.91

ECE FREE GUIDE ARMS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Free Guide Arms Free Guide Arm Type Flexible Material Stainless Steel
Surface Treatment No Magnetic Base Presence Free Guide Arm End Shape Tip tap
Installation Location Desk Arm Max. Length(mm) 315 Main column length(mm) 315
Post Length(mm) -- Magnetic Force(kgf) 80

Please check the type/dimensions/specifications of the part ECE-314 in the Test Stand, Bending Type series.