(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. The SS company manufactures a 20% share of the couplings in Taiwan. The company's are centered on China and Southeast Asia, and is trying to expand both its domestic and foreign shares.
Part Number |
---|
SK-08 |
SK-10 |
SK-12 |
SK-14 |
SK-15 |
SK-16 |
SK-17 |
SK-18 |
SK-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 790.45 | SXN BUSHING | 1 Piece(s) | Quote | 08 | 21 | 20.1~50.0 | 31.4 | ≦5.96 | 16.5 | 23.5 | ||
฿ 791.61 | SXN BUSHING | 1 Piece(s) | Quote | 10 | 23 | 20.1~50.0 | 31.4 | ≦5.96 | 16.5 | 25.5 | ||
฿ 792.39 | SXN BUSHING | 1 Piece(s) | Quote | 12 | 26 | 50.1~70.0 | 50.3 | ≦7.94 | 16.5 | 28.5 | ||
฿ 793.55 | SXN BUSHING | 1 Piece(s) | Quote | 14 | 28 | 70.1~100.0 | 73.3 | ≦9.90 | 20 | 30.5 | ||
฿ 1,079.26 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | 15 | 29 | 70.1~100.0 | 94.1 | ≦11.9 | 20 | 31.5 | ||
฿ 794.71 | SXN BUSHING | 1 Piece(s) | Quote | 16 | 30 | 100.1~150.0 | 101 | ≦11.9 | 20 | 32.5 | ||
฿ 794.71 | SXN BUSHING | 1 Piece(s) | Quote | 17 | 31 | 100.1~150.0 | 107 | ≦11.9 | 20 | 33.5 | ||
฿ 795.48 | SXN BUSHING | 1 Piece(s) | Quote | 18 | 32 | 100.1~150.0 | 113 | ≦11.9 | 20 | 34.5 | ||
฿ 795.48 | SXN BUSHING | 1 Piece(s) | Quote | 19 | 33 | 100.1~150.0 | 120 | ≦11.9 | 20 | 35.5 |
Loading...
Type | Flanged | Body Material | Medium Carbon Steel S45C | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Structure | Single cone type | Tightening Method | Surface Pressure Type |
How can we improve?
How can we improve?