(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Centering type of keyless bushing. Abundant variations to choose from, with allowable torque from 6.2 to 13000N·m. The SS company manufactures a 20% share of the couplings in Taiwan. The company's are centered on China and Southeast Asia, and is trying to expand both its domestic and foreign shares.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,088.82 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | 8 | 22 | 2.0~20.0 | 18 | ≦4.7 | 21 | 25 | ||
฿ 798.58 | SXN BUSHING | 1 Piece(s) | Quote | 11 | 25 | 20.1~50.0 | 34 | ≦6.2 | 21 | 28 | ||
฿ 1,095.19 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | 12 | 26 | 20.1~50.0 | 47 | ≦7.8 | 21 | 29 | ||
฿ 1,095.64 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | 13 | 27 | 20.1~50.0 | 50 | ≦7.8 | 21 | 30 | ||
฿ 800.52 | SXN BUSHING | 1 Piece(s) | Quote | 14 | 31 | 50.1~70.0 | 70 | ≦10 | 26 | 34 | ||
฿ 1,095.64 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | 15 | 32 | 70.1~100.0 | 75 | ≦10 | 26 | 35 | ||
฿ 1,097.92 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | 17 | 34 | 100.1~150.0 | 105 | ≦12.5 | 26 | 37 | ||
฿ 802.45 | SXN BUSHING | 1 Piece(s) | Quote | 18 | 35 | 100.1~150.0 | 110 | ≦12.5 | 26 | 38 | ||
฿ 819.87 | SXN BUSHING | 1 Piece(s) | Quote | 19 | 47 | 200.1~300.0 | 290 | ≦30 | 34 | 56 | ||
฿ 818.71 | SXN BUSHING | 1 Piece(s) | Quote | 22 | 47 | 300.1~500.0 | 320 | ≦32 | 34 | 56 | ||
฿ 869.81 | SXN BUSHING | 1 Piece(s) | Quote | 24 | 50 | 300.1~500.0 | 360 | ≦32 | 34 | 59 | ||
฿ 1,202.11 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | 25 | 50 | 300.1~500.0 | 420 | ≦34 | 34 | 59 | ||
฿ 1,360.45 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | 28 | 55 | 300.1~500.0 | 500 | ≦34 | 34 | 64 | ||
฿ 984.00 | SXN BUSHING | 1 Piece(s) | Quote | 30 | 55 | 500.1~700.0 | 520 | ≦34 | 34 | 64 | ||
฿ 1,214.71 | SXN BUSHING | 1 Piece(s) | Quote | 32 | 60 | 700.1~1000.0 | 770 | ≦48 | 34 | 69 | ||
฿ 1,210.84 | SXN BUSHING | 1 Piece(s) | Quote | 35 | 60 | 700.1~1000.0 | 840 | ≦48 | 34 | 69 | ||
฿ 1,325.03 | SXN BUSHING | 1 Piece(s) | Quote | 38 | 65 | 700.1~1000.0 | 910 | ≦48 | 34 | 74 | ||
฿ 1,846.39 | SXN BUSHING | 1 Piece(s) | 3 Day(s) | 40 | 65 | 700.1~1000.0 | 960 | ≦48 | 34 | 74 | ||
฿ 1,411.35 | SXN BUSHING | 1 Piece(s) | Quote | 42 | 75 | 700.1~1000.0 | 1000 | ≦65 | 41 | 84 | ||
฿ 1,408.65 | SXN BUSHING | 1 Piece(s) | Quote | 45 | 75 | 1000.1~3000.0 | 1500 | ≦65 | 41 | 84 | ||
฿ 1,648.26 | SXN BUSHING | 1 Piece(s) | Quote | 48 | 80 | 1000.1~3000.0 | 2000 | ≦85 | 41 | 89 | ||
฿ 1,645.94 | SXN BUSHING | 1 Piece(s) | Quote | 50 | 80 | 1000.1~3000.0 | 2100 | ≦85 | 41 | 89 | ||
฿ 1,803.10 | SXN BUSHING | 1 Piece(s) | Quote | 55 | 85 | 1000.1~3000.0 | 2500 | ≦95 | 41 | 94 | ||
฿ 1,945.94 | SXN BUSHING | 1 Piece(s) | Quote | 60 | 90 | 1000.1~3000.0 | 2700 | ≦90 | 41 | 99 | ||
฿ 2,118.97 | SXN BUSHING | 1 Piece(s) | Quote | 65 | 95 | 3000.1~10000.0 | 3200 | ≦100 | 41 | 104 | ||
฿ 2,408.52 | SXN BUSHING | 1 Piece(s) | Quote | 70 | 110 | 3000.1~10000.0 | 4900 | ≦140 | 50 | 119 | ||
฿ 2,542.06 | SXN BUSHING | 1 Piece(s) | Quote | 75 | 115 | 3000.1~10000.0 | 5300 | ≦140 | 50 | 124 | ||
฿ 2,664.39 | SXN BUSHING | 1 Piece(s) | Quote | 80 | 120 | 3000.1~10000.0 | 5600 | ≦140 | 50 | 129 | ||
฿ 2,900.52 | SXN BUSHING | 1 Piece(s) | Quote | 85 | 125 | 3000.1~10000.0 | 6700 | ≦160 | 50 | 134 | ||
฿ 3,160.26 | SXN BUSHING | 1 Piece(s) | Quote | 90 | 130 | 3000.1~10000.0 | 7100 | ≦160 | 50 | 139 | ||
฿ 4,129.94 | SXN BUSHING | 1 Piece(s) | Quote | 95 | 135 | 3000.1~10000.0 | 9100 | ≦195 | 50 | 144 | ||
฿ 4,700.90 | SXN BUSHING | 1 Piece(s) | Quote | 100 | 145 | 10000.1~300000.0 | 10200 | ≦200 | 56 | 154 | ||
฿ 5,201.81 | SXN BUSHING | 1 Piece(s) | Quote | 110 | 155 | 10000.1~300000.0 | 10600 | ≦200 | 56 | 164 | ||
฿ 5,966.32 | SXN BUSHING | 1 Piece(s) | Quote | 120 | 165 | 10000.1~300000.0 | 13000 | ≦216 | 56 | 174 |
Loading...
Type | Flanged | Body Material | Medium Carbon Steel S45C | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Structure | Single cone type | Tightening Method | Surface Pressure Type |
How can we improve?
How can we improve?