(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Self-centering type of keyless bushing. Abundant variations to choose from, with allowable torque from 550 to 21300N·m. The SS company manufactures a 20% share of the couplings in Taiwan. The company's are centered on China and Southeast Asia, and is trying to expand both its domestic and foreign shares.
Part Number |
---|
SD-38 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,348.65 | SXN BUSHING | 1 Piece(s) | Quote | 38 | 65 | 1000.1~3000.0 | 1600 | ≦80 | 42 | 65 |
Loading...
Type | Flanged | Body Material | Medium Carbon Steel S45C | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Structure | Single cone type | Tightening Method | Surface Pressure Type |
How can we improve?
How can we improve?